SPRADK5 June 2025 TDA4VM
Table 2-3, Table 2-4, and Table 2-6 provide detailed information for configuring the primary boot mode as the first boot mode attempted after reset.
To configure eMMC boot as the primary boot mode, use the following pin settings:
| Primary Boot Mode B Pin | Primary Boot Mode A Pins | Boot Mode Selected | ||
|---|---|---|---|---|
| 0 | MCU 5 | MCU 4 | MCU 3 | |
| 1 | 0 | 0 | 1 | eMMC |
| Primary Boot Mode Configuration Pins | Primary Boot Mode B Pin | Primary Boot Mode A Pins | Primary Boot Mode | ||||
|---|---|---|---|---|---|---|---|
| 6 | 5 | 4 | 0 | MCU 5 | MCU 4 | MCU 3 | |
| Port | Bus width | Voltage | 1 | 0 | 0 | 1 | eMMC |
| BOOTMODE Pins | Field | Value | Description |
|---|---|---|---|
| 6 | Port | 0 1 | Port 0 Port 1 |
| 5 | Bus Width | 0 1 | Maximum width by port (8 bit on Port 0) 1 bit only |
| 4 | Voltage | 0 1 | 1.8V 3.3V |
As a result, configure the DIP switch settings as follows: