SPRADM6 December 2024 AM62D-Q1
The SBL setup details are shown in Table 4-1.
|
Property |
Detail |
|---|---|
| Software or application used | sbl_ospi_multistage, ipc_rpmsg_echo, and HSM App Images |
| Cores booted by stage1 SBL | r5f0-0 |
| Cores booted by stage2 SBL | hsm-m4f0-0 mcu-r5f0-0 a530-0 c75ss0 |
| Size of image loaded by stage1: r5f0-0 | 199KB |
| Size of HSM-M4F image loaded by stage2 | 7.81KB |
| Size of MCU-R5F image loaded by stage2 | 39.06KB |
| Size of a53 image loaded by stage 2 | 73.92KB |
| Size of C7x image loaded by stage 2 | 144.82KB |
| Total size of images loaded by stage2 | 144.82KB |
The boot times for stage1 and stage2 using both OSPI and EMMC on HS-FS device are shown in Table 4-1. Note that most of time in Stage1 is attributed to DDR initialization.
|
Stage |
OSPI at 166.667MHz [ms] |
EMMC at 200.0MHz [ms] |
|---|---|---|
|
Stage1 |
40.861 |
63.044 |
|
Stage2 |
33.912 |
52.372 |