SPRADO7 January   2025 AM62D-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Using the Power Estimation Tool
    1. 2.1 Operating Performance Point (OPP)
    2. 2.2 Processor Core Utilization
    3. 2.3 LVCMOS IO
    4. 2.4 Peripherals
    5. 2.5 General
    6. 2.6 Estimated Power Consumption
  6. 3Summary
  7. 4References

Abstract

The power estimation spreadsheet provides power consumption estimates based on measured and simulated data; the estimates are provided as is and are not verified within a specified precision. Power consumption depends on electrical parameters, silicon process variations, environmental conditions, and use cases running on the processor during operation. Actual power consumption must be verified in the real system. This tool is meant for estimating power consumption during realistic operating modes and is not intended for power supply sizing. This power estimation spreadsheet is preliminary and subject to change. The spreadsheet mentioned in this document can be downloaded from AM62D-PET-CALC.