SPRADO7 January   2025 AM62D-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Using the Power Estimation Tool
    1. 2.1 Operating Performance Point (OPP)
    2. 2.2 Processor Core Utilization
    3. 2.3 LVCMOS IO
    4. 2.4 Peripherals
    5. 2.5 General
    6. 2.6 Estimated Power Consumption
  6. 3Summary
  7. 4References

Estimated Power Consumption

The power estimation tool generates a power analysis report in this section. There is a selectable field for the two modes of operation of VDD_CORE. The report lists power supply name, voltage in Volts (V), and power consumption in Watts (mW) per power rail groups. Power rail groups match the AM62D EVM design.

Note: The VDD_DDR4 estimated power is from AM62D SOC only, on the EVM this rail includes both SOC and external DDR device power. The total power consumption in Watts (mW) is listed at the end of the table.

VDD_CORE: 0.75V or 0.85V for AM62D