SPRADO7 January   2025 AM62D-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Using the Power Estimation Tool
    1. 2.1 Operating Performance Point (OPP)
    2. 2.2 Processor Core Utilization
    3. 2.3 LVCMOS IO
    4. 2.4 Peripherals
    5. 2.5 General
    6. 2.6 Estimated Power Consumption
  6. 3Summary
  7. 4References

General

This section lets the user select junction temperature (not ambient temperature) and power estimation mode.

  • Junction Temperature (°C): -40 to 125 approximate junction temperature
  • Power Estimation Mode: Typ or Max (‘Typ’ is the typical power consumption of most devices. ‘Max’ is the worst-case possible due to silicon variation).