This section allows the user to set
the operating frequency of each of the compute cores and clusters.
- A53: Bypass to 1400MHz, depending on PLL
resolution frequency step.
Note: If using 1400MHz, then
VDD_CORE must be set to 0.85V, per the data sheet.
- MCU R5F: Bypass to 800MHz, depending on PLL
resolution frequency step.
- Device Manager R5F: 400 or 800MHz, depending on
PLL resolution frequency step.
- M4F: 400 or 800MHz, depending on PLL resolution
frequency step.
- C7x: Bypass to 1000MHz.
Note: If using 1000MHz, then VDD_CORE needs to be set to
0.85V, per the data sheet.
- HSM: 133 or 400MHz