SPRADQ1 February 2025 TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800155 , TMS320F2800157 , TMS320F280025C , TMS320F280037C-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280045 , TMS320F280049 , TMS320F280049C , TMS320F28P559SJ-Q1
Figure 3-3 shows additional T1 and T2 events (sourced from comparator, external trip, or sync events) that are added to generate AQ actions in the latest Type 4 ePWM module. For more details regarding new T1 and T2 features, see the corresponding technical reference manual. In this case, the rising edge of the ZCD signal is defined as a DCxEVTy event (active high), through the input XBAR, EPWM XBAR and digital compare (DC) submodule. Next, the DCxEVTy event is selected as the source for a T1 event.