SPRADS4 October   2025 TDA4VM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Instructions
    1. 2.1 Scope
    2. 2.2 HWA Instruction Definition
    3. 2.3 Fault Injection Procedure
      1. 2.3.1 Block Diagram
      2. 2.3.2 Fault Injection: Steps
        1. 2.3.2.1 Underflow Error
        2. 2.3.2.2 Overflow Error
        3. 2.3.2.3 Offset Parity Error
        4. 2.3.2.4 Config Parity Error
          1. 2.3.2.4.1 A FSM Config Parity Error
          2. 2.3.2.4.2 B FSM Config Parity Error
          3. 2.3.2.4.3 C FSM Config Parity Error
          4. 2.3.2.4.4 X FSM Config Parity Error
        5. 2.3.2.5 C READ Error
        6. 2.3.2.6 C Write Error
  6. 3Flow Diagram
    1. 3.1 Code Changes
      1. 3.1.1 Return Hook Definition
      2. 3.1.2 Clear MMA Function
      3. 3.1.3 Sequence Test
  7. 4Summary
  8. 5References
C FSM Config Parity Error

An C FSM config parity error occurs when a parity mismatch is detected in the HWA_CONFIG register. The procedure on how to inject the C FSM Config parity error are listed in the following steps.

  1. The HWAOPEN instruction is used to w rite HWA_CONFIG and HWA_OFFSET with parity computation enabled and parity checking enabled (PARITYCTRL = NORMAL) also configure HWA_CONFIG with the parameters mentioned in Get_MMAconfig().
  2. The values in the vector registers are corrupted by software in the specific field to be tested(C FSM).
  3. The HWAOPEN instruction is again used to write HWA_CONFIG and HWA_OFFSET using the corrupted data from that C7x vector register with the parity computation disabled and parity checking enabled (PARITYCTRL = PNCMCK). In this mode, the originally computed and saved parity value is checked against the parity computed on use in the affected register.
  4. Execute HWALDC /HWAXFER to inject the error. The error is updated in HWA_STATUS register.
  5. The HWARCV instruction is executed to observe the error.
#pragma FUNCTION_OPTIONS(Get_CFSM_Corrupt_config,"--opt_level=off")
__HWA_CONFIG_REG_v1 Get_CFSM_Corrupt_config(void)
{
  __HWA_CONFIG_REG_v1 corrupted_config = __gen_HWA_CONFIG_REG_v1(); 
  corrupted_config.C_ATYPE = __MMA_C_CONFIG_ATYPE_UA; 
  corrupted_config.C_BTYPE = __MMA_C_CONFIG_BTYPE_UINT16;
  return corrupted_config;
}
#pragma FUNCTION_OPTIONS(Get_MMAconfig,"--opt_level=off")
__HWA_CONFIG_REG_v1 Get_MMAconfig(void)
{
  __HWA_CONFIG_REG_v1 mma_config_reg;
  mma_config_reg = __gen_HWA_CONFIG_REG_v1();
  mma_config_reg.A_ATYPE = __MMA_A_CONFIG_ATYPE_UINT16;
  mma_config_reg.A_ALUTEN = __MMA_A_LUTEN_LAST;
  mma_config_reg.B_BSWPER = 1000;
  mma_config_reg.B_BTYPE = __MMA_B_CONFIG_SIZE16;
  mma_config_reg.B_BSTART = 1;
  mma_config_reg.C_ATYPE = __MMA_C_CONFIG_ATYPE_SA;
  mma_config_reg.C_BTYPE = __MMA_C_CONFIG_BTYPE_UINT16;
  mma_config_reg.PARITYCTRL = __MMA_NORMAL;
  mma_config_reg.C_BSTART = 1; /* Initial B bank selection for reading B matrix data for the matrix computations */
  mma_config_reg.C_CRSTART = 1; /* Initial C bank selection for reading operands */
  mma_config_reg.C_CWSTART = 1; /* Initial C bank selection for writing computation results */
  mma_config_reg.C_CLSTART = 1; 
  return mma_config_reg;
}

#pragma FUNCTION_OPTIONS(MMA_CFSM_configParityError_injection,"--opt_level=off")
void MMA_CFSM_configParityError_injection(void)
{
  __HWA_CONFIG_REG_v1 mma_config_reg = Get_MMAconfig();
  __HWA_OFFSET_REG offset_reg;
  offset_reg = __gen_HWA_OFFSET_REG(); 
  __HWAOPEN(mma_config_reg,offset_reg,__MMA_OPEN_FSM_RESET);
 __HWAADV();
  __HWAADV();
  __HWAADV();
  __asm(" HWALDC .L2 VB1");
  __HWAXFER(__MMA_XFER_SRC_C);
  __HWA_CONFIG_REG_v1 mma_config_corrupt = Get_CFSM_Corrupt_config();
  mma_config_corrupt.PARITYCTRL = __MMA_PNCM_CK;
  __HWA_OFFSET_REG offset_reg2 = __gen_HWA_OFFSET_REG(); 
  __HWAADV();
  __HWAADV();
  __HWAADV();
  __HWAOPEN(mma_config_corrupt,offset_reg2,__MMA_OPEN_FSM_RESET);
   __HWAADV();
  __HWAADV();
  __HWAADV();
  __asm(" HWALDC .L2 VB0"); //Load to C Matrix
  __HWAXFER(__MMA_XFER_SRC_HWA_CONFIG);
 __HWAADV();
  __HWAADV();
  __HWAADV();
  __HWARCV(0);
  __asm(" NOP");
  __asm(" NOP");
}