SPRADS4 October 2025 TDA4VM
To evaluate MMA diagnostics, faults must be deliberately injected into the system while monitoring the resulting behavior. When the HWA_STATUS error code field contains non-zero values, executing the HWARCV_(0) instruction triggers a c7x exception.
After the exception occurs, the IERR and IESR registers must be read to determine the nature of the fault: