SPRADS4 October   2025 TDA4VM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Instructions
    1. 2.1 Scope
    2. 2.2 HWA Instruction Definition
    3. 2.3 Fault Injection Procedure
      1. 2.3.1 Block Diagram
      2. 2.3.2 Fault Injection: Steps
        1. 2.3.2.1 Underflow Error
        2. 2.3.2.2 Overflow Error
        3. 2.3.2.3 Offset Parity Error
        4. 2.3.2.4 Config Parity Error
          1. 2.3.2.4.1 A FSM Config Parity Error
          2. 2.3.2.4.2 B FSM Config Parity Error
          3. 2.3.2.4.3 C FSM Config Parity Error
          4. 2.3.2.4.4 X FSM Config Parity Error
        5. 2.3.2.5 C READ Error
        6. 2.3.2.6 C Write Error
  6. 3Flow Diagram
    1. 3.1 Code Changes
      1. 3.1.1 Return Hook Definition
      2. 3.1.2 Clear MMA Function
      3. 3.1.3 Sequence Test
  7. 4Summary
  8. 5References

Code Changes

Before getting into implementation and code changes, there are certain prerequisites that must be followed.

Attention:

Return hook must be registered. If the return hook is not registered, then return hook function is not executed after the exception handler.