SPRADS5 December 2025 AM625 , AM62A7 , AM62D-Q1 , AM62P , AM6442
This application note provides guidance on bringing up a custom flash part on TI Sitaraâ„¢ processors using MCU+SDK. The document addresses the challenges faced by developers working on custom boards that use flash part different from those available on TI evaluation modules (EVMs).
The document outlines the steps required to integrate, configure and validate a new flash part to verify reliable operation with the TI software ecosystem. The target audience includes engineers and developers who are designing custom hardware and need to enable flash communication through an SPI/QSPI/OSPI interface.
Following this application note helps reduce bring-up time and minimizes common integration issues, enabling faster development and debugging of custom flash configurations.