SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| f(baud) | Programmable baud rate | 15 pF | 12 | MHz | ||
| 30 pF | 0.115 | |||||
| 2 | tw(TX) | Pulse width, transmit data bit, high or low | U(1) – 2.2 | U(1) + 2.2 | ns | |
| 3 | tw(RTS) | Pulse width, transmit start bit, high or low | U(1) – 2.2 | ns | ||
| 1 | td(CTS-TX) | Delay time, receive CTS bit to transmit data | 30 | ns | ||