SPRSP74E October 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
| PARAMETER | MODE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input Slew Rate | Default Speed | 0.69 | 2.06 | V/ns |
| High Speed | 0.69 | 2.06 | V/ns | ||
| OUTPUT CONDITIONS | |||||
| CL | Output Load Capacitance | Default Speed | 1 | 10 | pF |
| High Speed | 1 | 10 | pF | ||