SPRSP93D November 2024 – May 2026 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DU-Q1
PRODUCTION DATA
Once the user programs a custom boot table in SECCFG, an entry in the custom table is used for booting. Users can customize the boot mode select pins in the end system design by programming the BOOTPIN_CONFIG location in SECCFG. This allows customers to use 0, 1, 2, or 3 boot mode select pins as needed. You can also customize the boot definition table and indicate which location to boot from by programming the boot mode definition table in the BOOTDEF location of SECCFG. Table 7-34 show the options for various boot modes.
| BOOT MODE NUMBER | BOOT MODES |
|---|---|
| 0 | Parallel |
| 1 | UART |
| 2 | CAN |
| 3 | Flash |
| 4 | Wait |
| 5 | RAM |
| 6 | SPI |
| 7 | I2C |
| 8 | CAN-FD |