SPRSP96A March 2024 – September 2024 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
|---|---|---|---|
| CSI3_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AG12 |
| CSI3_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AG11 |
| CSI3_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AB15 |
| CSI3_RXN0 | I | CSI Differential Receive Input (negative) | AF13 |
| CSI3_RXN1 | I | CSI Differential Receive Input (negative) | AE14 |
| CSI3_RXN2 | I | CSI Differential Receive Input (negative) | AD15 |
| CSI3_RXN3 | I | CSI Differential Receive Input (negative) | AC15 |
| CSI3_RXP0 | I | CSI Differential Receive Input (positive) | AF12 |
| CSI3_RXP1 | I | CSI Differential Receive Input (positive) | AE13 |
| CSI3_RXP2 | I | CSI Differential Receive Input (positive) | AD14 |
| CSI3_RXP3 | I | CSI Differential Receive Input (positive) | AC16 |