SPRSP96A March 2024 – September 2024 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
|---|---|---|---|
| RSVD0 | N/A | Reserved, must be left unconnected | E9 |
| RSVD1 | N/A | Reserved, must be left unconnected | AA19 |
| RSVD2 | N/A | Reserved, must be left unconnected | AB7 |
| RSVD3 | N/A | Reserved, must be left unconnected | AC5 |
| RSVD4 | N/A | Reserved, must be left unconnected | AB10 |
| RSVD5 | N/A | Reserved, must be left unconnected | AA12 |
| RSVD6 | N/A | Reserved, must be left unconnected | AB12 |
| RSVD7 | N/A | Reserved, must be left unconnected | AB13 |
| RSVD8 | N/A | Reserved, must be left unconnected | AA15 |
| RSVD9 | N/A | Reserved, must be left unconnected | AA14 |
| RSVD10 | N/A | Reserved, must be left unconnected | L5 |
| RSVD11 | N/A | Reserved, must be left unconnected | M6 |
| RSVD12 | N/A | Reserved, must be left unconnected | AB16 |
| RSVD13 | N/A | Reserved, must be left unconnected | AB18 |
| RSVD14 | N/A | Reserved, must be left unconnected | C6 |
| RSVD15 | N/A | Reserved, must be left unconnected | F8 |
| RSVD16 | N/A | Reserved, must be left unconnected | B6 |
| RSVD17 | N/A | Reserved, must be left unconnected | C17 |
| RSVD18 | N/A | Reserved, must be left unconnected | D16 |
| RSVD19 | N/A | Reserved, must be left unconnected | D14 |
| RSVD20 | N/A | Reserved, must be left unconnected | D13 |
| RSVD21 | N/A | Reserved, must be left unconnected | M2 |