SPRSP96A March 2024 – September 2024 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
|---|---|---|---|
| MCU_GPIO0_0 (1) | IO | General Purpose Input/Output | C12 |
| MCU_GPIO0_1 (1) | IO | General Purpose Input/Output | A10 |
| MCU_GPIO0_2 | IO | General Purpose Input/Output | A9 |
| MCU_GPIO0_3 | IO | General Purpose Input/Output | B12 |
| MCU_GPIO0_4 | IO | General Purpose Input/Output | C11 |
| MCU_GPIO0_5 | IO | General Purpose Input/Output | B8 |
| MCU_GPIO0_6 | IO | General Purpose Input/Output | B4 |
| MCU_GPIO0_7 (1) | IO | General Purpose Input/Output | B5 |
| MCU_GPIO0_8 (1) | IO | General Purpose Input/Output | C5 |
| MCU_GPIO0_9 | IO | General Purpose Input/Output | B3 |
| MCU_GPIO0_10 | IO | General Purpose Input/Output | C8 |
| MCU_GPIO0_11 (1) | IO | General Purpose Input/Output | C4 |
| MCU_GPIO0_12 (1) | IO | General Purpose Input/Output | C3 |
| MCU_GPIO0_13 | IO | General Purpose Input/Output | B2 |
| MCU_GPIO0_14 | IO | General Purpose Input/Output | D8 |
| MCU_GPIO0_15 (1) | IO | General Purpose Input/Output | C1 |
| MCU_GPIO0_16 (1) | IO | General Purpose Input/Output | B1 |
| MCU_GPIO0_17 | IOD | General Purpose Input/Output | B13 |
| MCU_GPIO0_18 | IOD | General Purpose Input/Output | E11 |
| MCU_GPIO0_19 | IOD | General Purpose Input/Output | B9 |
| MCU_GPIO0_20 | IOD | General Purpose Input/Output | D11 |
| MCU_GPIO0_21 | IO | General Purpose Input/Output | E13 |
| MCU_GPIO0_22 | IO | General Purpose Input/Output | A8 |
| MCU_GPIO0_23 | IO | General Purpose Input/Output | F12 |