SPRUI64F
May 2017 – October 2025
1
1
Read This First
1.1
About This Manual
1.2
Related Documentation From Texas Instruments
Trademarks
6
2
AM5724x Industrial Development Kit (IDK) Evaluation Module (EVM) Hardware
2.1
Introduction
2.1.1
Description
2.1.2
System View
2.2
Functional Description
2.2.1
Processor
2.2.2
Clocks
2.2.3
Reset Signals
2.3
Power Supplies
2.3.1
Power Source
2.3.2
TPS6590377 PMIC
2.3.3
AVS Control
2.3.4
Other Power Supplies
2.4
Configuration/Setup
2.4.1
Boot Configuration
2.4.2
I2C Address Assignments
2.4.3
SEEPROM Header
2.4.4
JTAG Emulation
2.5
Memories Supported
2.5.1
DDR3L SDRAM
2.5.2
SPI NOR Flash
2.5.3
Board Identity Memory
2.5.4
SD/MMC
2.5.5
eMMC NAND Flash
2.6
Ethernet Ports
2.6.1
100Mb Ethernet Ports on PRU-ICSS
2.6.2
Gigabit (1000Mb) Ethernet Ports
2.7
USB Ports
2.7.1
Processor USB Port 1
2.7.2
Processor USB Port 2
2.7.3
FTDI USB Port
2.8
PCIe
2.9
Video Input and Output
2.9.1
Camera
2.9.2
HDMI
2.9.3
LCD
2.10
Industrial Interfaces
2.10.1
Profibus
2.10.2
DCAN
2.10.3
RS-485
2.11
User Interfaces
2.11.1
Tri-color LEDs
2.11.2
Industrial Inputs
2.11.3
Industrial Outputs / LEDs
2.12
Pin Use Description
2.12.1
Functional Interface Mapping
2.12.2
GPIO Pin Mapping
2.13
Board Connectors
2.14
EVM Important Notice
3
Known Deficiencies in AM5724x IDK EVM
3.1
Power solution not sufficient for full PCIe plug-in card compliance
3.2
Early versions of the AM572x IDK EVM not installed with SOC devices rated for the full industrial temperature range
3.3
AM572x IDK EVM does not support eMMC HS200 mode
3.4
PCIe PERSTn line not in proper state at start-up
3.5
EDIO connectors J4 and J7 should support real-time debugging for both PRU1 and PRU2
3.6
HDQ implementation not correct
3.7
Removing the power plug and inserting it again while the power supply is energized may cause damage
3.8
Software shutdown of PMIC not operational
3.9
PMIC implementation does not support required SOC shut-down sequence
3.10
USB port providing UART console and XDS100 emulation not isolated from EVM board supplies
3.11
Need 47-µf capacitor at camera header
3.12
Decoupling capacitors do not reflect AM572x PDN recommendations
3.13
CCS System Reset fails
3.14
AM572x IDK EVM design contains 2 clamp circuits that may not be necessary
3.15
Crystal connected to osc0 needs to have 50 ppm or better long term accuracy
3.16
Software must program the CDCE913 for 0-pf load capacitance
3.17
Protection diode D2 should be rated for 5 V
3.18
PHY address LSB for U9 and U15 can be latched incorrectly
3.19
3.3-V clamp circuit needs more margin
3.20
Current PMIC does not provide the mandated power down sequence
3.21
PMIC OSC16MCAP pin mistakenly grounded
4
Revision History
3.2
Early versions of the AM572x IDK EVM not installed with SOC devices rated for the full industrial temperature range