SPRUI64F May 2017 – October 2025
The developer can enable GPIO pins individually, as needed, as output, input, or both. Most of the LVCMOS pins not currently allocated for other peripheral use can be defined as GPIO pins. Table 2-5 is a compliment to the schematic and the recommended settings in the pinmux tool. Each of the defined GPIO pins are listed along with the associated pin name and ball number and mode. The last column lists the available physical pull-up (PU) or pull-down (PD) resistor attached or the recommended internal pull-up or pull-down resistor defined in the pinmux file provided for the AM572x IDK EVM.
| Pin Name | GPIO # | Pin # | IDK Net Name / Function | Direction | Pull Up / Pull Down |
|---|---|---|---|---|---|
| MCASP2_AXR4 | GPIO1_4 | D15 | AM57XX_INDETHER_LED0_YEL | Output | EXT PD |
| MCASP2_AXR7 | GPIO1_5 | A17 | AM57XX_INDETHER_LED1_YEL | Output | EXT PD |
| MCASP2_AXR6 | GPIO2_29 | B17 | AM57XX_INDETHER_LED1_GRN | Output | EXT PD |
| VIN1A_D6 | GPIO3_10 | AG6 | AM57XX_STATUSLED1_RED | Output | EXT PD |
| VIN1A_D7 | GPIO3_11 | AH4 | AM57XX_STATUSLED0_GRN | Output | EXT PD |
| VIN1A_D8 | GPIO3_12 | AG4 | AM57XX_STATUSLED0_YEL | Output | EXT PD |
| VIN1A_D10 | GPIO3_14 | AG3 | TOUCH_INT | Input | INT PU |
| VIN1A_D12 | GPIO3_16 | AF2 | GPIO_AM572X_USB2_ID | Input/Output | EXT PU |
| VIN1A_D13 | GPIO3_17 | AF6 | AM57XX_INDETHER_LED3_GRN | Output | EXT PD |
| VIN1A_D14 | GPIO3_18 | AF3 | AM57XX_INDETHER_LED3_YEL | Output | EXT PD |
| VIN1A_D15 | GPIO3_19 | AF4 | AM57XX_GPIO_IND_LDn | Output | EXT PU |
| VIN1A_D17 | GPIO3_21 | AE3 | GPIO_VPP_PWR_EN | Output | EXT PD |
| VIN1A_D18 | GPIO3_22 | AE5 | GPIO_PCIE_RSTDRVn | Output | INT PD |
| VIN1A_D19 | GPIO3_23 | AE1 | GPIO_PCIE_SWRSTn | Output | INT PU |
| VIN1A_D22 | GPIO3_26 | AD2 | GPIO_USB2_VBUS_DET | Input | EXT PU |
| VIN2A_CLK0 | GPIO3_28 | E1 | PRU1ETH0_INTn | Input | INT PU |
| VIN2A_DE0 | GPIO3_29 | G2 | PRU1ETH1_INTn | Input | INT PU |
| VIN2A_FLD0 | GPIO3_30 | H7 | PRU2ETH0_INTn | Input | INT PU |
| VIN2A_HSYNC0 | GPIO3_31 | G1 | PRU2ETH1_INTn | Input | INT PU |
| VIN1A_D5 | GPIO3_9 | AH5 | AM57XX_INDETHER_LED0_GRN | Output | EXT PD |
| VIN2A_VSYNC0 | GPIO4_0 | G6 | AM57XX_STATUSLED0_RED | Output | EXT PD |
| VOUT1_FLD | GPIO4_21 | B11 | eMMC_RSTn | Output | EXT PU |
| MCASP1_ACLKR | GPIO5_0 | B14 | GB_ETH0_INTn | Input | EXT PU |
| MCASP1_FSR | GPIO5_1 | J14 | GB_ETH1_INTn | Input | EXT PU |
| MCASP1_AXR2 | GPIO5_4 | G13 | PCIE_CRDPRESENT | Input | EXT PU |
| MCASP1_AXR3 | GPIO5_5 | J11 | PCIE_WAKEn | Input | EXT PU |
| MCASP1_AXR4 | GPIO5_6 | E12 | GPIO_PRU1_ETH0_RESETn | Output | EXT PU |
| MCASP1_AXR5 | GPIO5_7 | F13 | GPIO_PRU1_ETH1_RESETn | Output | EXT PU |
| MCASP1_AXR6 | GPIO5_8 | C12 | GPIO_PRU2_ETH0_RESETn | Output | EXT PU |
| MCASP1_AXR7 | GPIO5_9 | D12 | GPIO_PRU2_ETH1_RESETn | Output | EXT PU |
| GPIO6_14 | GPIO6_14 | E21 | CAM_ENn | Output | PU/PD on camera board |
| GPIO6_15 | GPIO6_15 | F20 | GPIO_TOUCH_RESETn | Output | EXT PU |
| GPIO6_16 | GPIO6_16 | F21 | PMIC_INT | Input | INT PU |
| XREF_CLK2 | GPIO6_19 | B26 | AM57XX_INDETHER_LED0_RED | Output | EXT PD |
| MCASP2_AXR5 | GPIO6_7 | B16 | AM57XX_INDETHER_LED1_RED | Output | EXT PD |
| SPI1_CS0 | GPIO7_10 | A24 | AM57XX_INDETHER_LED2_YEL | Output | EXT PD |
| SPI1_CS1 | GPIO7_11 | A22 | AM57XX_INDETHER_LED3_RED | Output | EXT PD |
| UART1_RXD | GPIO7_22 | B27 | AM57XX_STATUSLED1_YEL | Output | EXT PD |
| UART1_TXD | GPIO7_23 | C26 | AM57XX_STATUSLED1_GRN | Output | EXT PD |
| SPI1_SCLK | GPIO7_7 | A25 | AM572X_HAPTICS_TRIG | Output | EXT PD |
| SPI1_D1 | GPIO7_8 | F16 | AM57XX_INDETHER_LED2_GRN | Output | EXT PD |
| SPI1_D0 | GPIO7_9 | B25 | AM57XX_INDETHER_LED2_RED | Output | EXT PD |