SPRUIG3C January   2018  – August 2019 TDA4VM , TDA4VM-Q1

 

  1.   Read This First
    1.     About This Manual
    2.     Related Documentation
    3.     Trademarks
  2. 1Overview and Scope
    1. 1.1 Comparing VCOP and C7000
    2. 1.2 About this Document
      1. 1.2.1 Documentation Conventions
    3. 1.3 Output Format
    4. 1.4 Data Types
      1. 1.4.1 40-bit Incompatibilities
      2. 1.4.2 40-Bit Detection in Host Emulation Mode
    5. 1.5 SIMD Width
    6. 1.6 VCOP Virtual Machine
  3. 2Kernel API
    1. 2.1 Overview
    2. 2.2 Parameter Block
      1. 2.2.1 Tvals Structure
      2. 2.2.2 Pblock Manipulation
  4. 3Loop Control
    1. 3.1 Overview
    2. 3.2 Loop Control and Nested Loops
    3. 3.3 Repeat Loops
    4. 3.4 Compound Conditions
    5. 3.5 Early Exit
  5. 4Addressing
    1. 4.1 Overview
    2. 4.2 Streaming Engines
    3. 4.3 Streaming Address Generators
    4. 4.4 Indexed Addressing
    5. 4.5 Circular Addressing
  6. 5Operations
    1. 5.1 Load Operations
    2. 5.2 Store Operations
      1. 5.2.1 Predicated Stores
      2. 5.2.2 Scatter and Transposing Stores
      3. 5.2.3 Optimization of OFFSET_NP1-Based Transpose
      4. 5.2.4 Rounding Stores
      5. 5.2.5 Saturating Stores
    3. 5.3 Arithmetic Operations
      1. 5.3.1 Vector Compares
      2. 5.3.2 Multiplication with Rounding, Truncation, or Left Shift
    4. 5.4 Lookup and Histogram Table Operations
      1. 5.4.1 Determination of Table Size
      2. 5.4.2 Table Configuration
      3. 5.4.3 Copy-in Operation
      4. 5.4.4 Copy-out Operation
      5. 5.4.5 Index Adjustment from Non-zero Agen
      6. 5.4.6 Lookup Operation
      7. 5.4.7 Histogram Update Operation
      8. 5.4.8 16-Way Lookup and Histogram
  7. 6Performance
    1. 6.1 Overview
    2. 6.2 Compiler Requirements
    3. 6.3 Automatic Performance Profiling
    4. 6.4 Performance Options
  8.   A Warnings and Notes
    1.     A.1 Compatibility Warnings
    2.     A.2 Efficiency Warnings

Circular Addressing

VCOP has a hardware feature that supports circular addressing for loads and stores. Addresses consisting of a base and offset computed such that the offset is taken modulo a fixed buffer size, causing the address to wrap back to the beginning of the buffer as the offset increases. In VCOP Kernel-C circular addressing is specified using a modulo (%) operator in the address calculation.

C7X does not directly support circular addressing using normal indirect addressing modes. The Streaming Engine supports circular addressing, but only for loads.

The migration tool implements circular addressing using an explicit computation at the point of the access. The effective address is computed as follows:

unsigned long mask = BUF_SIZE - 1;
void *addr = (base & ~mask) | ((base + offset) & mask);

The mask is invariant and can be pre-computed outside the loop. The rest of the computation requires 4 instructions: an ADD, two ANDs, and an OR.