SPRUIT8D February   2020  – February 2021

 

  1.   Trademarks
  2. 1Getting Started
    1. 1.1 Introduction
    2. 1.2 Key Features
    3. 1.3 What is Included
      1. 1.3.1 Kit Contents
      2. 1.3.2 mmWave Proximity Demo
  3. 2Hardware
    1. 2.1 Block Diagram
    2. 2.2 Connecting BoosterPack™ to LaunchPad™ or MMWAVE-DEVPACK
    3. 2.3 Power Connections
    4. 2.4 Connectors
      1. 2.4.1 20-Pin BoosterPack™ Connectors
      2. 2.4.2 60-Pin High Density (HD) Connector
    5. 2.5 PC Connection
      1. 2.5.1 Erasing Onboard Serial Flash
      2. 2.5.2 Connection With MMWAVE-DEVPACK
      3. 2.5.3 Connecting the BoosterPack to the DCA1000
    6. 2.6 Antenna
    7. 2.7 Jumpers, Switches, and LEDs
      1. 2.7.1 Sense On Power Jumpers
      2. 2.7.2 Current Measurement
      3. 2.7.3 Push Buttons and LEDs
      4. 2.7.4 Selection Between SPI and CAN Interface
  4. 3Design Files and Software Tools
    1. 3.1 LDO Bypass Requirement
  5. 4Design Revision History
  6. 5Mechanical Mounting of PCB
  7. 6PCB Storage and Handling Recommendations
  8. 7Regulatory Information
  9. 8Revision History

Kit Contents

  • AWR2243BOOST
  • Mounting brackets, screws, and nuts, to allow placing the PCB vertical
  • Micro USB cable to connect to the PC

Note:

Not included: 5 V, >2.5-A supply brick with 2.1-mm barrel jack (center positive). TI recommends using an external power supply that complies with applicable regional safety standards such as UL, CSA, VDE, CCC, PSE, and so on. The cable length of the power cord must be < 3 m.