SPRUIX1B October 2022 – April 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
The device supports an external clock source (XTAL), which can be used as the main system and CAN bit clock source. Frequency limits and timing requirements can be found in the TMS320F280013x Real-Time Microcontrollers Data Sheet . External clock sources use the X1/GPIO19 and X2/GPIO18 pins. After power-up, the X1 and X2 pin functionality can be enabled by following the procedure in Section 3.7.6.
Three types of external clock sources are supported:
Figure 3-10 Single-ended 3.3V External
Clock
Figure 3-11 External Crystal
Figure 3-12 External Resonator
| XTALCR Bit(1) | Operating Mode | GPIO19 Available on X1? | GPIO18 Available on X2? | |
|---|---|---|---|---|
| OSCOFF | SE | |||
| 0 | 0 | Crystal Mode: Quartz crystal connected to X1/X2 | No | No |
| 0 | 1 | Single-Ended Mode: External clock on X1 | No | Yes |
| 1 | 0 | Oscillator off | Yes | Yes |
| 1 | 1 | Single-Ended Mode: External clock on X1(2) | No | Yes |