SPRUIX1B October 2022 – April 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
| Bit Field Name | DriverLib Name | Base Address | Pipeline Protected | |
|---|---|---|---|---|
| Instance | Structure | |||
| CpuTimer0Regs | CPUTIMER_REGS | CPUTIMER0_BASE | 0x0000_0C00 | - |
| CpuTimer1Regs | CPUTIMER_REGS | CPUTIMER1_BASE | 0x0000_0C08 | - |
| CpuTimer2Regs | CPUTIMER_REGS | CPUTIMER2_BASE | 0x0000_0C10 | - |
| PieCtrlRegs | PIE_CTRL_REGS | PIECTRL_BASE | 0x0000_0CE0 | - |
| PieVectTable | PIE_VECT_TABLE | PIEVECTTABLE_BASE | 0x0000_0D00 | - |
| WdRegs | WD_REGS | WD_BASE | 0x0000_7000 | YES |
| NmiIntruptRegs | NMI_INTRUPT_REGS | NMI_BASE | 0x0000_7060 | YES |
| XintRegs | XINT_REGS | XINT_BASE | 0x0000_7070 | YES |
| SyncSocRegs | SYNC_SOC_REGS | SYNCSOC_BASE | 0x0000_7940 | YES |
| DevCfgRegs | DEV_CFG_REGS | DEVCFG_BASE | 0x0005_D000 | YES |
| ClkCfgRegs | CLK_CFG_REGS | CLKCFG_BASE | 0x0005_D200 | YES |
| CpuSysRegs | CPU_SYS_REGS | CPUSYS_BASE | 0x0005_D300 | YES |
| SysStatusRegs | SYS_STATUS_REGS | SYSSTAT_BASE | 0x0005_D400 | YES |
| MemCfgRegs | MEM_CFG_REGS | MEMCFG_BASE | 0x0005_F400 | YES |
| AccessProtectionRegs | ACCESS_PROTECTION_REGS | ACCESSPROTECTION_BASE | 0x0005_F500 | YES |
| MemoryErrorRegs | MEMORY_ERROR_REGS | MEMORYERROR_BASE | 0x0005_F540 | YES |
| TestErrorRegs | TEST_ERROR_REGS | TESTERROR_BASE | 0x0005_F590 | YES |
| UidRegs | UID_REGS | UID_BASE | 0x0007_1140 | - |