The block diagram for the CMPSS is shown in
Figure 20-1.
- CTRIPx(x= "H" or "L") signals are
connected to the ePWM X-BAR for ePWM trip response. See the Enhanced Pulse Width
Modulator (ePWM) chapter for more details on the ePWM X-BAR mux
configuration.
- CTRIPxOUTx(x= "H" or "L") signals are
connected to the Output X-BAR for external signaling. See the General-Purpose
Input/Output (GPIO) chapter for more details on the Output X-BAR mux
configuration.