SPRUJ21E October 2022 – October 2025
The EVM includes a 40-pin (2x20, 2.54mm pitch) expansion interface [J3]. The expansion connector supports variety of interfaces including: I2C, serial peripheral interface (SPI), I2S with Audio clock, UART, pulse width modulator (PWM), and GPIO. All signals on the interfaces are 3.3V levels.
| Pin # | Pin Name | Description (TDA4VM Pin #) | Dir |
|---|---|---|---|
| 1 | Power | Power, 3.3V | Output |
| 2 | Power | Power, 5.0V | Output |
| 3 | I2C_SDA | I2C Bus #5, Data (AA27) | Bi-Dir |
| 4 | Power | Power, 5.0V | Output |
| 5 | I2C_SCL | I2C Bus #5, Clock (Y26) | Bi-Dir |
| 6 | GND | Ground | |
| 7 | GP_CLK/GPIO | REFCLK0/GPIO0 #7 (AD22) | Bi-Dir |
| 8 | UART_TXD | UART #2 Transmit (AA24) | Output |
| 9 | GND | Ground | |
| 10 | UART_RXD | UART #2 Receive (AA26) | Input |
| 11 | GPIO | GPIO0 #71 (AA28) | Bi-Dir |
| 12 | I2S_SCLK | McASP #6 ACLKX (AC23) | Bi-Dir |
| 13 | GPIO | GPIO0 #82 (AA29) | Bi-Dir |
| 14 | GND | Ground | |
| 15 | GPIO | GPIO0 #11 (AD21) | Bi-Dir |
| 16 | GPIO | GPIO0 #5 (AH23) | Bi-Dir |
| 17 | Power | Power, 3.3V | Output |
| 18 | GPIO | GPIO1 #12 (U3) | Bi-Dir |
| 19 | SPI_MOSI | SPI #5 Data 0 (V25) | Bi-Dir |
| 20 | GND | Ground | |
| 21 | SPI_MISO | SPI #5 Data 1 (W24) | Bi-Dir |
| 22 | GPIO | GPIO0 #8 (AE20) | Bi-Dir |
| 23 | SPI_SCLK | SPI #5 Clock (W29) | Bi-Dir |
| 24 | SPI_CS0 | SPI #5 Chip Select 0 (W27) | Bi-Dir |
| 25 | GND | Ground | |
| 26 | SPI_CS1 | SPI #5 Chip Select 1 (W25) | Bi-Dir |
| 27 | ID_SDA | Wkup I2C Data (H24) | Bi-Dir |
| 28 | ID_SCL | Wkup I2C Clock (J25) | Bi-Dir |
| 29 | GPIO | GPIO0 #93 (U27) | Bi-Dir |
| 30 | GND | Ground | |
| 31 | GPIO | GPIO0 #94 (U24) | Bi-Dir |
| 32 | PWM0 | PWM3_A (V23) | Output |
| 33 | PWM1 | PWM3_B (W23) | Output |
| 34 | GND | Ground | |
| 35 | I2S_FS | McASP #6 FSX (AG22) | Bi-Dir |
| 36 | GPIO | GPIO0_97 (Y28) | Bi-Dir |
| 37 | GPIO | GPIO0_115 (AA3) | Bi-Dir |
| 38 | I2S_DIN | McASP #6 (AF22) | Bi-Dir |
| 39 | GND | Ground | |
| 40 | I2S_DOUT | McASP #6 (AJ23) | Bi-Dir |