SPRUJ21E October 2022 – October 2025
i002: The processor can reset due to over-heating when operating at higher loading and/or environment with elevated temperatures.
Details: At the time of creating this advisory, the default SDK does not include thermal monitoring/management. When operating the processor at higher loading, the temperature can become elevated and eventually exceed its maximum device temperature causing the processor to reset. The included heatsink does help with thermal dissipation, but additional thermal management may be needed for some applications.
Workaround(s): Adding a fan to the heatsink or increasing air-flow across the SK will help reduce the temperature of the processor and will eliminate the thermal reset condition in most circumstances.
| Quantity | Description | Manufacturer | Part Number |
|---|---|---|---|
| 1 | DC Fan, 5 Volt, 25 mm x 25 mm(1) | CUI Devices | CFM-2510b-0130-275(3) |
| 2 | Screw | TBD | TBD |
| 1 | Connector Housing, 3 Pos, Female, 2.54 mm(2) | Wurth Elektronik | 61900311621 |
| 2 | Connector Socket, 22-28AWG, Crimp | Wurth Elektronik | 61900113722DEC |
i003: The board can reset when using SSD drives and/or higher processor loading.
Details: For Revision A and previous versions only. Version A1 and later revisions have updated design to resolve this item. The power regulator supplying power to the processor and PCIe M.2 slots is under-sized, and some applications can cause the regulator to reset when higher loading occurs. Operating the SK at elevated temperatures can also cause the application to draw additional power also causing the regulator to be over-loaded.
Workaround(s): Keeping the processor/SK at lower temperatures with a fan or other means will reduce the required power. The circuit components can be updated to increase the power capacity of on-board regulator. See below of a list of components to be updated.
| Reference | Description | Manufacturer | Part Number |
|---|---|---|---|
| L15 | Power Inductor, 1.2uH, 21.6 A, 20% | Coilcraft | XAL7070-122MEC |
| R134 | Resistor, 1m-Ohm, 0.5W, 1206 package | STACKPOLE ELECTRONICS | CSNL1206FT1L00(1) |
| R123 | Resistor, 649-Ohms, 0.1W, 0402 package | PANASONIC-ECG | ERJ-2RKF6490X(1) |
| C268 | Capacitor, Ceramic, 0.047uF, 25V, 0402 package | Murata | GRM155R71E473JA88D(1) |
| C272 | Capacitor, Ceramic, 1000pF, 16V, 0402 package | Kemet | C0402C102M4REC7867(1) |