SPRUJ21E October 2022 – October 2025
Dip Switch [SW1] is used to configure different options available on the EVM, including processor boot mode and USB mode for the Type C interface.
| TDA4VM Boot Source | SW1.1 | SW1.2 | SW1.3 |
|---|---|---|---|
| MicroSD Card [J23] | OFF | OFF | OFF |
| Non-Volatile Flash (xSPI) | OFF | OFF | ON |
| USB3.1 Type A [J10][J12] | ON | ON | OFF |
| USB Type C (DFP) [J12] (1) | OFF | ON | OFF |
| M.2 Key M [J22] | OFF | ON | ON |
| UART (for Flashing) | ON | OFF | ON |
| No Boot (JTAG/Emulator) | ON | OFF | OFF |
| USB3.1 Type C Mode | SW1.4 |
|---|---|
| Downstream Facing Peripheral (DFP) | OFF |
| Upstream Facing Peripheral (UFP) | ON |