SPRUJ21E October   2022  – October 2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   4
  5. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features and Interfaces
    3. 1.3 Thermal Compliance
    4. 1.4 EMC, EMI, and ESD Compliance
  6. 2User Interfaces
    1. 2.1 Power Input
      1. 2.1.1 Power Input [J14] With LED for Status [LD3]
      2. 2.1.2 Power Budget Considerations
    2. 2.2 User Inputs
      1. 2.2.1 Board Configuration Settings [SW1]
      2. 2.2.2 Reset Pushbutton [SW2]
      3. 2.2.3 User Pushbutton [SW3] With User LED Indication [LD2]
    3. 2.3 Standard Interfaces
      1. 2.3.1 Uart-Over-USB [J4] With LED for Status [LD1]
      2. 2.3.2 Gigabit Ethernet [J8] With Integrated LEDs for Status
      3. 2.3.3 JTAG/Emulation Interface [J9]
      4. 2.3.4 USB3.1 Gen1 Interfaces [J10] [J12]
      5. 2.3.5 M.2 Key E Connector [J11] for Wi-Fi Networking Modules
      6. 2.3.6 Stacked DisplayPort and HDMI Type A [J13]
      7. 2.3.7 M.2 Key M Connector [J22] for SSD Modules
      8. 2.3.8 MicroSD Card Cage [J23]
    4. 2.4 Expansion Interfaces
      1. 2.4.1 Heatsink [ACC1] With [J16] Fan Header
      2. 2.4.2 CAN-FD Connector(s) [J1] [J2] [J5] [J6]
      3. 2.4.3 Expansion Header [J3]
      4. 2.4.4 Camera Interface, 15-Pin Flex Connectors [J18] [J19]
      5. 2.4.5 Camera Interface, 40-Pin High Speed [J24]
      6. 2.4.6 Automation and Control Connector [J25]
  7. 3Mechanicals
  8. 4Circuit Details
    1. 4.1 Top Level Diagram
    2. 4.2 Interface Mapping
    3. 4.3 I2C Address Mapping
    4. 4.4 GPIO Mapping
    5. 4.5 Identification EEPROM
  9. 5Usage Notes and Advisories
    1. 5.1 Usage Notes
    2. 5.2 Advisories
  10. 6References
  11. 7Revision History

Usage Notes

i001: The board can reset during boot and/or normal use.

Details: This can be due to insufficient power supply providing power to the SK (via the Type C connector). Make sure the external supply meets the requirements detailed in Section 2 of this document. If the supply has multiple output options and/or connections, make sure the correct option is selected that enables the input supply to negotiate to the recommended voltage (20V). Operating from a 5V input will likely limit the available processing power and could be a cause of the board resetting under boot/normal conditions.