SPRUJ29A April 2022 – January 2023
The controlCARD can be completely powered and operated from the USB-C connector. In this stand-alone mode the on-board isolated power supply will provide power to the F2800157 device; no additional hardware is required. Optionally, an external 5 V supply can be provided to power the F2800157 device. For a detailed explanation of the hardware configuration, see Section 4.3.
When the controlCARD is used in a high-voltage setup, it is the user’s responsibility to confirm that the voltages and isolation requirements are identified and understood prior to energizing the board or simulation. When energized, the controlCARD or components connected to the controlCARD cannot be touched. Furthermore, the capacitor C7:A must be removed to minimize the possibility of leakage current flowing across the isolation barrier of the controlCARD.