F2800157 Microcontroller – High performance C2000 microcontroller is located on the controlCARD.
120-pin HSEC8 Edge Card Interface – Allows
for compatibility with all of C2000 180-pin controlCARD-based application kits
and controlCARDs. Compatibility with 100-pin controlCARDs can be accomplished
using the TMDSADAP180TO100 adapter card (sold separately).
Built-in Isolated JTAG Emulation – An XDS110
emulator provides a convenient interface to Code Composer Studio™ IDE
without additional hardware. Flipping a switch allows an external JTAG emulator
to be used.
Built-in Isolated Power Supply - Passes the
5-V supply from the USB-C connector through an isolation barrier. Allows for the
controlCARD to be completed powered and operated from the USB-C connector. The
F2800157 is fully isolated from the USB port.
Automatic Power Supply Switch - The
controlCARD automatically switches to external 5-V power when present. No
additional configuration is required.
Connectivity – The controlCARD contains connectors that allow the user to experiment with isolated universal asynchronous receiver/transmitter (UART)/SCI with the F280015x MCU.
Key Signal Breakout – Most GPIO, analog-to-digital converter (ADC) and other key signals routed to hard gold connector fingers.
Robust Power Supply Filtering – Single 5-V
input supply powers an on-card 3.3-V LDO. All MCU inputs are then decoupled
using LC filters near the device.
ADC Clamping – ADC inputs are clamped by protection diodes.
Anti-Aliasing Filters – Noise filters (small RC filters) can be easily added on ADC input pins.