SPRUJ29A April   2022  – January 2023

 

  1.   F2800157 controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
    1. 2.1 Configuration 1: Standalone
    2. 2.2 Configuration 2: External 5-V Supply
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar with the controlCARD
    1. 4.1 F2800157 controlCARD Features
    2. 4.2 Assumed Operating Conditions
      1. 4.2.1 External Power Supply or Accessory Requirements
    3. 4.3 Using the controlCARD
    4. 4.4 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

Introduction

GUID-20220427-SS0I-W5LC-44G8-0JV1PVN5GTQG-low.png Figure 1-1 F2800157 controlCARD

Each controlCARD comes with a Hardware Developer’s Kit, which is a full set of files necessary to evaluate and develop with a C2000 device. These files include:

  • Schematics – Designed in Altium
  • Bill of Materials (BOM)
  • Layout PCB files - Designed in Altium
  • Gerber files

The Hardware Developer's Kit for the controlCARD can be found in the C2000Ware at the following location:
- <install directory>\c2000\C2000Ware_x_xx_xx_xx\boards\controlCARDs\TMDSCNCD2800157\Rx_x

Note: This kit is designed to explore the functionality of the F280015x microcontroller. The controlCARD can be treated as a good reference design and is not intended to be a complete customer design. Full compliance to safety, EMI/EMC, and other regulations are left to the designer of the customer’s system.