SPRUJ63B September 2022 – November 2025
A Schottky barrier rectifier with reference D3 is kept for reverse polarity protection, which has an average forward current: IF(AV) ≤ 15 A, reverse voltage: VR ≤ 45 V. LD6 status gives power polarity.
| LED | ON Status | OFF Status |
|---|---|---|
| LD5 | Power polarity reversed | Power polarity good |
| LD6 | Board Power on | Board Power off |