SPRUJ63B September   2022  – November 2025

 

  1.   1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Revisions and Assembly Variants
    2. 1.2 Inside the Box
  4. 2Important Usage Notes
    1. 2.1 Power-On Usage Note
    2. 2.2 EMC, EMI, and ESD Compliance
  5. 3System Description
    1. 3.1 Key Features
    2. 3.2 Functional Block Diagram
    3. 3.3 Power-On/Off Procedures
      1. 3.3.1 Power-On Procedure
      2. 3.3.2 Power-Off Procedure
    4. 3.4 Peripheral and Major Component Description
      1. 3.4.1  Clocking
        1. 3.4.1.1 Ethernet PHY Clock
        2. 3.4.1.2 AM64x/AM243x Clock
        3. 3.4.1.3 PCIe Clock
      2. 3.4.2  Reset
      3. 3.4.3  Power
        1. 3.4.3.1 Power Input
        2. 3.4.3.2 Reverse Polarity Protection
        3. 3.4.3.3 Current Monitoring
        4. 3.4.3.4 Power Supply
        5. 3.4.3.5 Power Sequencing
        6. 3.4.3.6 AM64x/AM243x Power
      4. 3.4.4  Configuration
        1. 3.4.4.1 Boot Modes
      5. 3.4.5  JTAG
      6. 3.4.6  Test Automation
      7. 3.4.7  UART Interfaces
      8. 3.4.8  Memory Interfaces
        1. 3.4.8.1 DDR4 Interface
        2. 3.4.8.2 MMC Interfaces
          1. 3.4.8.2.1 Micro SD Interface
          2. 3.4.8.2.2 eMMC Interface
        3. 3.4.8.3 OSPI Interface
        4. 3.4.8.4 SPI EEPROM Interface
        5. 3.4.8.5 Board ID EEPROM Interface
      9. 3.4.9  Ethernet Interface
        1. 3.4.9.1 DP83867 PHY Default Configuration
        2. 3.4.9.2 DP83869 PHY Default Configuration
        3. 3.4.9.3 Ethernet LED
      10. 3.4.10 Display Interface
      11. 3.4.11 USB 2.0 Interface
      12. 3.4.12 PCIe Interface
      13. 3.4.13 High Speed Expansion Interface
      14. 3.4.14 CAN Interface
      15. 3.4.15 Interrupt
      16. 3.4.16 ADC Interface
      17. 3.4.17 Safety Connector
      18. 3.4.18 SPI Interfaces
      19. 3.4.19 I2C Interfaces
      20. 3.4.20 FSI Interface
  6. 4Known Issues and Modifications
    1. 4.1 Issue 1 - Embedded XDS110 Connection to AM64x Target in CCS
    2. 4.2 Issue 2 - DC Barrel Jack Warning when Hot-Plugging
    3. 4.3 Issue 3 - uSD Card Boot Not Working
    4. 4.4 Issue 4 - Damage LM5140 after Hot Plug DC Jack
  7. 5References
  8. 6Revision History

Reset

The AM64x/AM243x device has the following reset signals:

  • RESET_REQz is the warm reset input for MAIN domain.
  • RESETSTATz is the warm reset status output for MAIN domain.
  • PORz_OUT is the power ON reset status output from MAIN and MCU domain.
  • MCU_PORz is the power ON/Cold Reset input for MCU and MAIN domain.
  • MCU_RESETz is the Warm Reset input for MCU domain.
  • MCU_RESETSTATz is the Warm Reset status output for MCU domain.

The two supervisor outputs and reset from JTAG are input to an AND gate to generate the PORz signal. This PORz, the CONN_MCU_PORz from safety connector, and PCIe_MCU_PORz from PCIe connector are input to another AND gate to generate the MCU_PORz signal.

Three push button switches are available to provide reset for MCU_PORz, MCU_RESETz and RESET_REQz.

Warm reset can also be applied through Test automation header or manual reset switches SW4(SoC) and SW6(MCU).

MCU_PORz input can be applied though switch SW7.

The CONN_MCU_RESETz and CONN_MCU_PORz from the safety connector are routed to MCU_RESETz and MCU_PORz respectively thereby providing option for safety connector to create a warm reset and a cold reset as shown in the Figure 3-6.

Most peripheral resets are ANDED with the RESETSTATz output from the SoC along with a GPIO control as shown in Figure 3-6. This verifies that the peripheral reset is asserted until the SoC is out of reset and allows the AM64x to manually assert reset to the peripheral.

TMDS243EVM TMDS64EVM Overall Reset
                                        Architecture of the AM64x/AM243x EVMFigure 3-6 Overall Reset Architecture of the AM64x/AM243x EVM