SPRUJ63B September   2022  – November 2025

 

  1.   1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Revisions and Assembly Variants
    2. 1.2 Inside the Box
  4. 2Important Usage Notes
    1. 2.1 Power-On Usage Note
    2. 2.2 EMC, EMI, and ESD Compliance
  5. 3System Description
    1. 3.1 Key Features
    2. 3.2 Functional Block Diagram
    3. 3.3 Power-On/Off Procedures
      1. 3.3.1 Power-On Procedure
      2. 3.3.2 Power-Off Procedure
    4. 3.4 Peripheral and Major Component Description
      1. 3.4.1  Clocking
        1. 3.4.1.1 Ethernet PHY Clock
        2. 3.4.1.2 AM64x/AM243x Clock
        3. 3.4.1.3 PCIe Clock
      2. 3.4.2  Reset
      3. 3.4.3  Power
        1. 3.4.3.1 Power Input
        2. 3.4.3.2 Reverse Polarity Protection
        3. 3.4.3.3 Current Monitoring
        4. 3.4.3.4 Power Supply
        5. 3.4.3.5 Power Sequencing
        6. 3.4.3.6 AM64x/AM243x Power
      4. 3.4.4  Configuration
        1. 3.4.4.1 Boot Modes
      5. 3.4.5  JTAG
      6. 3.4.6  Test Automation
      7. 3.4.7  UART Interfaces
      8. 3.4.8  Memory Interfaces
        1. 3.4.8.1 DDR4 Interface
        2. 3.4.8.2 MMC Interfaces
          1. 3.4.8.2.1 Micro SD Interface
          2. 3.4.8.2.2 eMMC Interface
        3. 3.4.8.3 OSPI Interface
        4. 3.4.8.4 SPI EEPROM Interface
        5. 3.4.8.5 Board ID EEPROM Interface
      9. 3.4.9  Ethernet Interface
        1. 3.4.9.1 DP83867 PHY Default Configuration
        2. 3.4.9.2 DP83869 PHY Default Configuration
        3. 3.4.9.3 Ethernet LED
      10. 3.4.10 Display Interface
      11. 3.4.11 USB 2.0 Interface
      12. 3.4.12 PCIe Interface
      13. 3.4.13 High Speed Expansion Interface
      14. 3.4.14 CAN Interface
      15. 3.4.15 Interrupt
      16. 3.4.16 ADC Interface
      17. 3.4.17 Safety Connector
      18. 3.4.18 SPI Interfaces
      19. 3.4.19 I2C Interfaces
      20. 3.4.20 FSI Interface
  6. 4Known Issues and Modifications
    1. 4.1 Issue 1 - Embedded XDS110 Connection to AM64x Target in CCS
    2. 4.2 Issue 2 - DC Barrel Jack Warning when Hot-Plugging
    3. 4.3 Issue 3 - uSD Card Boot Not Working
    4. 4.4 Issue 4 - Damage LM5140 after Hot Plug DC Jack
  7. 5References
  8. 6Revision History

DP83867 PHY Default Configuration

The DP83867 PHY uses four level configurations based on resistor strapping, which generates four distinct voltages ranges. The resistors are connected to the RX data and control pins that are normally driven by the PHY and are inputs to the AM64x. The voltage range for each mode is shown below:

Mode 1 - 0 V to 0.3234 V

Mode 2 – 0.462 V to 0.6303 V

Mode 3 – 0.7425 V to 0.9372 V

Mode 4 – 2.2902 V to 2.904 V

DP83867 device includes internal pull-down resistor. The value of the external pull resistors is selected to provide voltage at the pins of the AM64x/AM243x as close to ground or 3.3V as possible. The strapping is shown in Figure 3-22 and strap values shown in Table 3-19.

Address strapping is provided for CPSW PHY to set address -00000 (0h) by default, as strapping pins has internal pull-down resistors. Footprint for both pull up and pull down is provided on all the strapping pins except LED_0. LED_0 is for Mirror Enable, which is set to mode 1 by default, Mode 4 is not applicable and Mode2, Mode3 option is not desired.