SPRUJ63B September 2022 – November 2025
The various AM64x/AM243x EVM PCB design revisions, and assembly variants are listed in the table below. Specific PCB revisions are indicated in silkscreen on the PCB. Specific assembly variants are indicated with additional sticker labels.
| PCB Revision | Assembly Variant | Revision and Assembly Variant Description |
|---|---|---|
| PROC101-004 C | N/A | First Production Release of the AM64x EVM |
| PROC101-005 C | N/A | First Production Release of the AM243x EVM |
| PROC101-004 D | N/A | Second Production Release of the AM64x EVM. Implements a number of changes and bug fixes |
| PROC101-005 D | N/A | Second Production Release of the AM243x EVM. Implements a number of changes and bug fixes |
| PROC101-004 D-1 | N/A | Third Production Release of the AM64x EVM. Functionally equivalent to PROC101-004 D with only minimal BoM change. No PCB Design modifications |
| PROC101-005 D-1 | N/A | Third Production Release of the AM243x EVM. Functionally equivalent to PROC101-005 D with only minimal BoM change. No PCB Design modification |