SPRUJ70A January 2023 – March 2024 AM69
The EVM supports three USB3.1 Gen1 Type A ports [J11][J14], which operate in Host mode. The combined VBUS output for these ports is limited to 2.8A.
Also supported is one USB3.1 Gen1 Type C interface [J14], which can function as a DFP. The VBUS output for this port is limited to 1.5A. The EVM cannot be powered from this port.