SPRUJ70A January 2023 – March 2024 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Dip Switch [SW2] is used to configure different options available on the SK, including processor boot mode.
| Processor Boot Source | SW2.1 | SW2.2 | SW2.3 |
|---|---|---|---|
| MicroSD Card [J32] | OFF | OFF | OFF |
| Non-Volatile Flash (xSPI) | OFF | OFF | ON |
| eMMC | OFF | ON | ON |
| Reserved | OFF | ON | ON |
| UART (for Flashing) | ON | OFF | ON |
| No Boot (JTAG/Emulator) | ON | OFF | OFF |
| Ethernet[J10] | OFF | ON | OFF |