SPRUJ70A January 2023 – March 2024 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The SK-AM69 board identified and revision information are stored in an on-board EEPROM. The first 259 bytes of memory are pre-programmed with SK identification information. The format of that data is provided in Table 3-5. The remaining 32509 bytes are available for data or code storage.
The SK EEPROM is accessible from WKUP I2C0 port of processor at address 0x51.
| Field Name | Offset / Size | Value | Comments |
|---|---|---|---|
| MAGIC | 0000/ 4B | 0xEE3355AA | Header Identifier |
| M_TYPE | 0004/1B | 0x1 | Fixed length and variable position board ID header |
| M_LENGTH | 0005/2B | 0x37 | Size of payload |
| B_TYPE | 0007/1B | 0x10 | Payload type |
| B_LENGTH | 0008/2B | 0x2E | Offset to next header |
| B_NAME | 000A/16B | AM69-SK | Name of the board |
| DESIGN_REV | 001A/2B | E1 | Revision number of the design |
| PROC_NBR | 001C/4B | 154 | PROC number |
| VARIANT | 0020/2B | 1 | Design variant number |
| PCB_REV | 0022/2B | E1 | Revision number of the PCB |
| SCHBOM_REV | 0024/2B | 0 | Revision number of the schematic |
| SWR_REV | 0026/2B | 1 | First software release number |
| VENDORID | 0028/2B | 1 | |
| BUILD_WK | 002A/2B | Week of the year of production | |
| BUILD_YR | 002C/2B | Year of production | |
| BOARDID | 002E/6B | 0 | |
| SERIAL_NBR | 0034/4B | Incrementing board number | |
| DDR_INFO | TYPE | 1 | |
| Length | 2 | Offset to next header | |
| DDRcontrol | 2 | DDR Control Word | |
| MAC_ADDR | TYPE | 1 | Payload type |
| Length | 2 | Size of payload | |
| MAC control | 2 | MAC header control word | |
| MAC_adrs | 192 | ||
| END_LIST | TYPE | 1 | End Marker |