SPRUJ70A January   2023  – March 2024 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1

 

  1.   1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features and Interfaces
    3. 1.3 Thermal Compliance
    4. 1.4 Electrostatic Discharge (ESD) Compliance
  4. 2User Interfaces
    1. 2.1 Power Input
      1. 2.1.1 Power Input [J24] With LED for Status [LD4]
      2. 2.1.2 Power Budget Considerations
    2. 2.2 User Inputs
      1. 2.2.1 Board Configuration Settings [SW2]
      2. 2.2.2 Reset Pushbutton [SW3]
      3. 2.2.3 User Pushbutton [SW1] With User LED Indication [LD5]
    3. 2.3 Standard Interfaces
      1. 2.3.1 UART-Over-USB [J6] With LED for Status [LD1]
      2. 2.3.2 Gigabit Ethernet [J10] With Integrated LEDs for Status
      3. 2.3.3 On-Board JTAG/Emulator [J13] with optional External Interface [J15]
      4. 2.3.4 USB3.1 Gen1 Interfaces [J11] [J14]
      5. 2.3.5 Stacked DisplayPort and HDMI Type A [J16]
      6. 2.3.6 PCIe Connector [J3] for PCIe Card Modules
      7. 2.3.7 M.2 Key M Connector [J12] for SSD Modules
      8. 2.3.8 M.2 Key E Connector [J23] for Wi-Fi Networking Modules
      9. 2.3.9 MicroSD Card Cage [J32]
    4. 2.4 Expansion Interfaces
      1. 2.4.1 Heatsink [ACC] With [J22] Fan Header
      2. 2.4.2 CAN-FD Connector(s) [J4] [J5] [J8] [J9]
      3. 2.4.3 Expansion Header [J27]
      4. 2.4.4 Camera Interface, 22-Pin Flex Connectors [J1] [J2]
      5. 2.4.5 Camera Interface, 40-Pin High Speed [J31] [J30]
      6. 2.4.6 Automation and Control Connector [J17]
  5. 3Circuit Details
    1. 3.1 Top Level Diagram
    2. 3.2 Interface Mapping
    3. 3.3 I2C Address Mapping
    4. 3.4 GPIO Mapping
    5. 3.5 I2C GPIO Expander Mapping
    6. 3.6 Identification EEPROM
  6. 4Revision History

USB3.1 Gen1 Interfaces [J11] [J14]

The EVM supports three USB3.1 Gen1 Type A ports [J11][J14], which operate in Host mode. The combined VBUS output for these ports is limited to 2.8A.

Also supported is one USB3.1 Gen1 Type C interface [J14], which can function as a DFP. The VBUS output for this port is limited to 1.5A. The EVM cannot be powered from this port.