SPRUJE1 July 2024
The MSP432 is supporting the UART port which is connected to the bi-directional digital isolator ISO1644 to provide isolation and connected to the emulator connector for interfacing with the controlSOM. The same UART interface also connects directly to the controlSOM through high density connector.
Figure 2-3 UART Block Diagram