SPRUJE1 July   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Key Features
      1. 2.1.1 Microcontroller
      2. 2.1.2 Power Supply
      3. 2.1.3 JTAG and Emulator
      4. 2.1.4 Expansion Connectors/Headers to Support Application Specific Add-On Boards
      5. 2.1.5 Adapter Boards
    2. 2.2 Important Usage Notes
      1. 2.2.1 Electrostatic Discharge (ESD) Compliance
      2. 2.2.2 IO Cable Length
    3. 2.3 Functional Block Diagram
    4. 2.4 Power ON/OFF Procedures
      1. 2.4.1 Power-On Procedure
      2. 2.4.2 Power-Off Procedure
      3. 2.4.3 Power Test Points
    5. 2.5 Peripheral and Major Component Description
      1. 2.5.1 UART Interface
      2. 2.5.2 JTAG Interface
      3. 2.5.3 DAC Interface
      4. 2.5.4 USB Interface
        1. 2.5.4.1 CC Controller
      5. 2.5.5 I2C Interface
      6. 2.5.6 Power
        1. 2.5.6.1 Power Requirement
        2. 2.5.6.2 Power Input
      7. 2.5.7 XDS110 Board User Setup and Configuration
        1. 2.5.7.1 JTAG/cJTAG Switch
        2. 2.5.7.2 UART and SPI Switch
      8. 2.5.8 Expansion Headers
        1. 2.5.8.1 Emulator Connector
        2. 2.5.8.2 DAC Header
        3. 2.5.8.3 Debug Header
      9. 2.5.9 Use Cases
        1. 2.5.9.1 Case 1: Non-Isolated XDS110 and controlSOM
        2. 2.5.9.2 Case 2: Isolated XDS110, controlSOM, Baseboard
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Bill of Materials (BOM)
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
    1. 6.1 Supplemental Content

DAC Interface

The DAC128S085CIMT part is used to generate the four channel analog outputs. The DAC128S085CIMT IC interfaces to the controlSOM through a SPI.

The ISO7741DBQR part is used to provide the electric isolation between SOM MCU and XDS110 emulator section.

Features of the DAC128S085CIMT:

  • INL: ±8 LSB maximum at 12-bit resolution
  • Dual reference voltages with range of 0.5V to VA
  • Power supply: 2.7V to 5.5V
  • 40MHz, SPI-compatible serial interface
XDS110ISO-EVM DAC Interface Block
                    Diagram Figure 2-5 DAC Interface Block Diagram