SPRUJE1 July 2024
XDS110 board is powered through the USB Type C Connector (J5) - Power role – UFP, Data role – USB2.0 DRP.
The XDS110 board supports voltage input ranges of 5V and 3A of current. A USB CC controller Mfr. Part# TUSB320LIRWBR is used to negotiate the required power to the system upon cable detection to get the necessary power required for the board. J5 Connector is configured to be an UFP port.
External power supply or accessory requirements: