SPRUJE1 July 2024
USB Type-C Connector (VBUS and CC lines) are connected to a CC controller Mfr Part# TUSB320LIRWBR. The TUSB320LIRWBR is a stand-alone USB Type-C and Configuration Channel (CC) controller providing cable plug and orientation detection for the USB Type-C Connectors.
The TUSB320 devices use the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB320 devices can be configured as a downstream facing port (DFP), upstream facing port (UFP), or a dual role port (DRP) making the devices an excellent choice for any application. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected.
Figure 2-8 Power Input Block Diagram