SPRUJE9 August 2025 F28E120SB , F28E120SC , TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
F28E12x, F280015x and F280013x Flash API libraries are compiled for EABI format. Note that F28E12x, F280015x and F280013x have the same Bank0 memory map but different sector sizes. F28E12x, F280013x and F280015x have small sector size to provide better granularity. These features are summarized in Table 6-1.
| Feature | F28E12x | F280015x | F280013x |
|---|---|---|---|
| Library Name | FlashAPI_F28E12x_FPU32.lib | FlashAPI_F280015x_FPU32.lib | FlashAPI_F280013x_FPU32.lib |
| Library Executable Output | EABI | ||
| Erase, Blank-check, Program and Verify | Operation on one bank | ||
| Flash Wait States | 3 (160MHz) | 2 (120MHz) | |
| FlashAPI Major Version | 3 | 2 | |
| FlashAPI Minor Version | 0 | 0 | |