SPRUJE9 August 2025 F28E120SB , F28E120SC , TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
This section outlines the analog differences between F280013x, F280015x and F28E12x. One Programmable Gain Amplifier(PGA) is a new addition to the F28E12x and there is now one ADC versus the two ADCs on the F280015x and F280013x devices. Table 3-3 shows the analog module instances differences that can be considered when migrating applications between F280015x, F280013x, and F28E12x. The register differences for analog modules are given in Section 3.4.1.
| Category | F28E12x | F2800157, F2800155, F2800153 | F2800156, F2800154, F2800152 | F2800137, F2800135, F2800135V, F2800133 | F2800132 | Notes | |
|---|---|---|---|---|---|---|---|
| ADC 1 | |||||||
| Number | 1 (ADCA) | 2 (ADCA, ADCC) | |||||
| AIO (analog with digital inputs) | Minimum Sample window duration (With 50Ω or less Rs) | 75ns | 75ns | 80ns | 75ns | 80ns | |
| AGPIO (analog with digital inputs and outputs) | Minimum Sample window duration (With 50Ω or less Rs) | - | 91.6ns | 90ns | 91.6ns | 90ns | |
| Typical ADCCLK Frequency | 60MHz | 60MHz | 50MHz | 60MHz | 50MHz | ||
| Typical SYSCLK Frequency | 160MHz | 120MHz | 100MHz | 120MHz | 100MHz | ||
| CMPSS 1 | |||||||
| Number (each CMPSS has two comparators) |
- | 1 (CMPSS1) (with two internal dynamic DACs and dual ramp generators) |
- | 1 (CMPSS1) (with two internal dynamic DACs and single ramp generator) |
|||
| CMPSS DAC Buffered Output | - | 1 (mutually exclusive with using CMPSS for compare) | - | 1 (mutually exclusive with using CMPSS for compare) | |||
| Other | CMPx_HP has 5 mux input options | CMPx_HP has 6 mux input options | |||||
| CMPSS_LITE 1 | |||||||
| Number (each CMPSS_LITE has two comparators) |
3
(CMPSS_LITE1, CMPSS_LITE2, CMPSS_LITE3) (with two internal static DAC) |
3 (CMPSS_LITE2, CMPSS_LITE3, CMPSS_LITE4)
(with two internal static DAC) |
|||||
| PGA | |||||||
| Number | 1 (PGA1) | - | |||||
| Temp Sensor | |||||||
| Number | 1 - (in ADCA ch 22) | 1 - (in ADCC ch 12) | |||||