SPRUJE9 August 2025 F28E120SB , F28E120SC , TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
The PLL blocks in F28E12x has been changed. PLL blocks of F280015x and F280013x devices are the same. Table 3-7 lists the PLL features for three devices for comparison. for more information, consult the TMS320F280013x microcontrollers technical reference manual.
| Feature | F28E12x | F280013x/F280015x |
|---|---|---|
| VCO Range | 220 - 600MHz | 220 - 600MHz |
| PLL Raw Clock Range | 6 - 240MHz | 6 - 200MHz |
| X1 Input Range (PLL enable) | 2 - 25MHz | 2 - 25MHz |
| REFCLK Divider | Yes[1..32] | Yes[1..32] |
| PLL Slip Detect | No (use DCC) | No (use DCC) |
| Fractional PLLMULT | No | No |