SPRZ445A February   2018  – October 2026 DRA790 , DRA791 , DRA793 , DRA797

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     Revisions SR 2.1, 2.0 - Advisories List
    2.     i202
    3.     i378
    4.     i631
    5.     i694
    6.     i698
    7.     i699
    8.     i709
    9.     i727
    10.     i729
    11.     i734
    12.     i767
    13.     i802
    14.     i803
    15.     i810
    16.     i813
    17.     i814
    18.     i815
    19.     i819
    20.     i820
    21.     i824
    22.     i829
    23.     i834
    24.     i849
    25.     i862
    26.     i863
    27.     i869
    28.     i870
    29.     i871
    30.     i872
    31.     i874
    32.     i878
    33.     i879
    34.     i883
    35.     i887
    36.     i889
    37.     i890
    38.     i893
    39.     i895
    40.     i896
    41.     i897
    42.     i898
    43.     i899
    44.     i900
    45.     i903
    46.     i904
    47.     i916
    48.     i927
    49.     i928
    50.     i929
    51.     i930
    52.     i932
    53.     i933
    54.     i940
    55.     i2446
    56.     i2452
  4. 3Silicon Limitations
    1.     Revisions SR 2.1, 2.0 - Limitations List
    2.     i596
    3.     i641
    4.     i833
    5.     i838
    6.     i844
    7.     i845
    8.     i848
    9.     i876
    10.     i877
    11.     i892
    12.     i909
  5. 4Silicon Cautions
    1.     Revisions SR 2.1, 2.0 - Cautions List
    2.     i781
    3. 4.1 79
    4.     i827
    5.     i832
    6.     i836
    7.     i839
    8.     i864
    9.     i885
    10.     i886
    11.     i912
    12.     i918
    13.     i926
    14.     i931
    15.     i934
    16. 4.2 92
  6. 5Revision History

i767

Delay Needed to Read Some Timer Registers After Wakeup

CRITICALITY

Medium

DESCRIPTION

For GP timers:

If a General Purpose Timer (GPTimer) is in posted mode (TSICR[2] POSTED=1), due to internal resynchronizations, values read in TCRR, TCAR1 and TCAR2 registers right after the timer interface clock (L4) goes from stopped to active may not return the expected values. The most common event leading to this situation occurs upon wake up from idle.

GP Timer non-posted synchronization mode is not impacted by this limitation.

For watchdog timers:

Due to internal resynchronizations, values read in Watchdog timers WCRR registers right after the timer interface clock (L4) goes from stopped to active may not return the expected values. The most common event leading to this situation occurs upon wake up from idle. All watchdog timers support only POSTED internal synchronization mode. There is no capability to change the internal synchronization scheme to NON-POSTED by software.

WORKAROUND

For GP timers:

For reliable counter read upon wakeup from IDLE state, software need to issue a non posted read to get accurate value.

To get this non posted read, TSICR[2] POSTED needs to be set at '0' and TSICR[3] READ_MODE needs to be set at '1'.

Note: For GP Timers 1/2/10 the TSICR[3] READ_MODE is a write only bit and reads to this register always return 0.

For watchdog timers:

Software has to wait at least (2 timer interface clock cycles + 1 timer functional clock cycle) after L4 clock wakeup before reading WCRR register of the Watchdog timers.

REVISIONS IMPACTED

SR 2.1, 2.0

DRA79x: 2.1, 2.0

TDA2Ex (23mm): 2.0, 1.0

TDA2Ex (17mm): 2.1, 2.0

AM571x: 2.1, 2.0, 1.0

AM570x: 2.1, 2.0

DRA72x: 2.0, 1.0

DRA71x: 2.1, 2.0