SPRZ445A February   2018  – October 2026 DRA790 , DRA791 , DRA793 , DRA797

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     Revisions SR 2.1, 2.0 - Advisories List
    2.     i202
    3.     i378
    4.     i631
    5.     i694
    6.     i698
    7.     i699
    8.     i709
    9.     i727
    10.     i729
    11.     i734
    12.     i767
    13.     i802
    14.     i803
    15.     i810
    16.     i813
    17.     i814
    18.     i815
    19.     i819
    20.     i820
    21.     i824
    22.     i829
    23.     i834
    24.     i849
    25.     i862
    26.     i863
    27.     i869
    28.     i870
    29.     i871
    30.     i872
    31.     i874
    32.     i878
    33.     i879
    34.     i883
    35.     i887
    36.     i889
    37.     i890
    38.     i893
    39.     i895
    40.     i896
    41.     i897
    42.     i898
    43.     i899
    44.     i900
    45.     i903
    46.     i904
    47.     i916
    48.     i927
    49.     i928
    50.     i929
    51.     i930
    52.     i932
    53.     i933
    54.     i940
    55.     i2446
    56.     i2452
  4. 3Silicon Limitations
    1.     Revisions SR 2.1, 2.0 - Limitations List
    2.     i596
    3.     i641
    4.     i833
    5.     i838
    6.     i844
    7.     i845
    8.     i848
    9.     i876
    10.     i877
    11.     i892
    12.     i909
  5. 4Silicon Cautions
    1.     Revisions SR 2.1, 2.0 - Cautions List
    2.     i781
    3. 4.1 79
    4.     i827
    5.     i832
    6.     i836
    7.     i839
    8.     i864
    9.     i885
    10.     i886
    11.     i912
    12.     i918
    13.     i926
    14.     i931
    15.     i934
    16. 4.2 92
  6. 5Revision History

i870

PCIe Unaligned Read Access Issue

CRITICALITY

Medium

DESCRIPTION

Access to the PCIe slave port that are not 32-bit aligned will result in incorrect mapping to TLP Address and Byte enable fields. Therefore, byte and half-word accesses are not possible to byte offset 0x1, 0x2, or 0x3.

WORKAROUND

To workaround this issue, there are two options:

  1. Avoid issuing read accesses to the PCIe slave port that are not 32-bit aligned.
  2. Set the PCIE_SS1_AXI2OCP_LEGACY_MODE_ENABLE and PCIE_SS2_AXI2OCP_LEGACY_MODE_ENABLE bits to 0x1 in the CTRL_CORE_SMA_SW_7 Control Module register. This will make all Read TLPs 32-bit aligned with all byte enables set to 1.

REVISIONS IMPACTED

SR 2.1, 2.0

DRA79x: 2.1, 2.0

TDA2Ex (23mm): 2.0, 1.0

TDA2Ex (17mm): 2.1, 2.0

AM571x: 2.1, 2.0, 1.0

AM570x: 2.1, 2.0

DRA72x: 2.0, 1.0

DRA71x: 2.1, 2.0