SPRZ445A February   2018  – October 2026 DRA790 , DRA791 , DRA793 , DRA797

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     Revisions SR 2.1, 2.0 - Advisories List
    2.     i202
    3.     i378
    4.     i631
    5.     i694
    6.     i698
    7.     i699
    8.     i709
    9.     i727
    10.     i729
    11.     i734
    12.     i767
    13.     i802
    14.     i803
    15.     i810
    16.     i813
    17.     i814
    18.     i815
    19.     i819
    20.     i820
    21.     i824
    22.     i829
    23.     i834
    24.     i849
    25.     i862
    26.     i863
    27.     i869
    28.     i870
    29.     i871
    30.     i872
    31.     i874
    32.     i878
    33.     i879
    34.     i883
    35.     i887
    36.     i889
    37.     i890
    38.     i893
    39.     i895
    40.     i896
    41.     i897
    42.     i898
    43.     i899
    44.     i900
    45.     i903
    46.     i904
    47.     i916
    48.     i927
    49.     i928
    50.     i929
    51.     i930
    52.     i932
    53.     i933
    54.     i940
    55.     i2446
    56.     i2452
  4. 3Silicon Limitations
    1.     Revisions SR 2.1, 2.0 - Limitations List
    2.     i596
    3.     i641
    4.     i833
    5.     i838
    6.     i844
    7.     i845
    8.     i848
    9.     i876
    10.     i877
    11.     i892
    12.     i909
  5. 4Silicon Cautions
    1.     Revisions SR 2.1, 2.0 - Cautions List
    2.     i781
    3. 4.1 79
    4.     i827
    5.     i832
    6.     i836
    7.     i839
    8.     i864
    9.     i885
    10.     i886
    11.     i912
    12.     i918
    13.     i926
    14.     i931
    15.     i934
    16. 4.2 92
  6. 5Revision History

i940

MPU COUNTER_REALTIME saturates after several hundred days

CRITICALITY

Major

DESCRIPTION

After several hundred days (specific duration depends on the primary input clock SYS_CLK1 frequency, see table below for example durations) of continuous operation the MPU COUNTER_REALTIME saturates at 0xBB8000000000 and no longer generates interrupts. There is no way to reset the counter except for a system reset.

For software/systems that use this timer and operate for extended periods of time without any type of reset or power cycle, this can lead to a system hang. For systems that regularly go through a power cycle or reset there is no issue.

SYS_CLK1 Days until saturation
19.2 MHz 404
20 MHz 388
27 MHz 287

WORKAROUND

Workaround 1: Avoid the issue by requiring the user to preform a scheduled reset/restart of the system sometime prior the saturation time.

Workaround 2: Recover from the issue by enabling a system watchdog reset to expire after the issue has occurred.

Workaround 3: Use GP Timer instead of COUNTER_REALTIME in systems requiring continuous up time.