SPRZ488G March 2022 – September 2026 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Incorrect data returned to master on single error detection during burst read
The RAM controller experiences a timing issue when a single-bit error is detected during an ongoing multi-beat burst read operation. While the ECC module in the RAM controller correctly corrects the error in memory, a handshake timing problem between the ECC module and RAM Controller Bus protocol Logic leads to data misalignment, resulting in incorrect data being returned to the requesting master (R5F’s,DMA,PRU-ICSS,CPDMA, HSM-M4) for subsequent read beats.
Because of this:
This issue affects only L2 and MBOX RAM read operations.
The physical RAM contents remain properly corrected (no memory corruption) and write operations function normally. Below is the high level block diagram.

Based on system requirements and safety needs, consider the following solutions:
Option 1: ECC Disabling
For non-safety applications only: Turn off Error Correction Code (ECC) functionality completely.
Option 2: Conservative Error Handling
Configure the system to treat all Single-bit Error Correction (SEC) events as Double Bit Error Detection (DED) events.
This means implementing detection-only behavior without attempting correction, even for correctable single-bit errors.
Option 3: Preventive Memory Scrubbing
If the above options aren't viable, implement periodic memory scrubbing to proactively manage potential errors:
Systematically read memory locations to detect and correct single-bit errors before the application accesses them.
Implementation Methods:
Refer to SDK reference example for DMA Scrubber
Refer to SDK reference example for PRU Scrubber
Important Limitation: While the scrubbing reduces the probability of encountering errors during normal operation, it cannot eliminate completely the possibility of error occurrence.